Features for the TDP142EVM
- Plug and play design.
- Power the EVM by USB VBUS or 5- to 5.5-V DC IN through a power jack.
- Access the I2C bus through headers
- Configurable through dip Switches
Description for the TDP142EVM
The TDP142 is a DisplayPortTM(DP) linear redriver that is able to snoop AUX and HPD signals. The device complies with the VESA DisplayPort standard Version 1.4, and supports a 1-4 lane Main Link interface signaling up to HBR3 (8.1 Gbps per lane). Additionally, this device is position independent. It can be placed inside source, cable or sink effectively providing a "negative loss" component to the overall link budget.