Features for the TDP158RSBEVM
- DisplayPort connection for the source and HDMI connection for the sink
- The EVM can be powered by a 5-V wall power adapter external power or though Micro USB cable
- I2C communications for debug and control purposes
Description for the TDP158RSBEVM
The TDP158 EVM is a PCB created to help customers evaluate the TDP158 device for video applications. This EVM can also be used as a hardware reference design for implementation of the TDP158 in the RSB package. PCB design/layout files can be provided upon request to provide PCB design illustrations of the routing/placement rules.