See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PZP | 100

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TFP401AIPZPRQ1


Automotive Catalog PanelBus ™ DVI Receiver 165MHz, HSYNC fix

TI Store Price:

 
 
Qty.Price
1 - 9 $ 8.91
10 - 24 $ 8.01
25 - 99 $ 7.48
100 - 249 $ 6.71
250 - 499 $ 6.26
500 - 749 $ 5.45
750 - 999 $ 4.72
1000 - 9999 $ 4.62

Adjust your quantity during checkout

Texas Instruments TFP401AIPZPRQ1

The Texas Instruments TFP401A-Q1 device is a TI Panelbus™ flat-panel display product, and is part of a comprehensive family of end-to-end DVI 1.0-compliant solutions. Targeted primarily at desktop LCD monitors and digital projectors, the TFP401A-Q1 device finds applications in any design requiring high-speed digital interface.

The TFP401A-Q1 device supports display resolutions up to 1080p and WUXGA in 24-bit true-color pixel format. It also offers design flexibility to drive one or two pixels per clock, supports TFT or DSTN panels, and provides an option for time-staggered pixel outputs for reduced ground bounce.

PowerPAD advanced packaging technology results in best-of-class power dissipation, footprint, and ultralow ground inductance.

The TFP401A-Q1 combines Panelbus circuit innovation with TI’s advanced 0.18-µm EPIC-5™ CMOS process technology, along with TI PowerPAD package technology to achieve a reliable, low-powered, low-noise, high-speed digital interface solution.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00