See datasheet for actual packaging/pinout drawings

Package | PIN:

PZP | 100

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 19.54
10 - 24 $ 18.16
25 - 99 $ 17.53
100 - 249 $ 15.31
250 - 499 $ 14.57
500 - 749 $ 13.41
750 - 999 $ 11.93
1000 - 9999 $ 11.93
  View datasheet for TFP401AMPZPEP View product folder for TFP401AMPZPEP

Adjust your quantity during checkout

TFP401AMPZPEP-Enhanced Product PanelBus DVI Receiver 165MHz, HSYNC fix

The Texas Instruments TFP401A is a TI PanelBus™ flat panel display product, part of a comprehensive family of end-to-end DVI 1.0 compliant solutions. Targeted primarily at desktop LCD monitors and digital projectors, the TFP401A finds applications in any design requiring high-speed digital interface. The TFP401A supports display resolutions up to 1080p and WUXGA in 24-bit true color pixel format. The TFP401A offers design flexibility to drive one or two pixels per clock, supports TFT or DSTN panels, and provides an option for time staggered pixel outputs for reduced ground bounce. PowerPAD™ advanced packaging technology results in best of class power dissipation, footprint, and ultra-low ground inductance. The TFP401A combines PanelBus™ circuit innovation with TI–s advanced 0.18-mm EPIC-5™ CMOS process technology, along with TI PowerPAD™ package technology to achieve a reliable, low-powered, low-noise, high-speed digital interface solution.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00