See datasheet for actual packaging/pinout drawings

Package | PIN:

PZP | 100

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 8.09
10 - 24 $ 7.28
25 - 99 $ 6.80
100 - 249 $ 6.10
250 - 499 $ 5.69
500 - 749 $ 4.95
750 - 999 $ 4.29
1000 - 9999 $ 4.20
  View datasheet for TFP401APZP View product folder for TFP401APZP

Adjust your quantity during checkout

TFP401APZP-165 MHz PanelBus™ TMDS DVI Receiver/De-Serializer with HSYNC

The Texas Instruments TFP401 and TFP401A are TI PanelBus™ flat-panel display products, part of a comprehensive family of end-to-end DVI 1.0 compliant solutions. Targeted primarily at desktop LCD monitors and digital projectors, the TFP401/401A finds applications in any design requiring high-speed digital interface.

The TFP401 and TFP401A supports display resolutions up to 1080p and WUXGA in 24-bit true-color pixel format. The TFP401/401A offers design flexibility to drive one or two pixels per clock, supports TFT or DSTN panels, and provides an option for time-staggered pixel outputs for reduced ground bounce.

PowerPAD advanced packaging technology results in best-of-class power dissipation, footprint, and ultralow ground inductance.

The TFP401 and TFP401A combines PanelBus circuit innovation with TI’s advanced 0.18-µm EPIC-5 CMOS process technology, along with TI PowerPAD package technology to achieve a reliable, low-powered, low-noise, high-speed digital interface solution.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00