TFP401PZPEVM TFP401 165-MHz TMDS DVI receiver/deserializer & Panelbus™ integrated circuit evaluation module top board image

TFP401PZPEVM

TFP401 165-MHz TMDS DVI receiver/deserializer & Panelbus™ integrated circuit evaluation module

Pricing

Qty Price
+

Features for the TFP401PZPEVM

  • PCB traces designed for high-speed signal integrity
  • Selectable modes of operation by jumpers and switches
  • All the high-speed output signals have differential test point accessibility

Description for the TFP401PZPEVM

The TFP401PZPEVM evaluation module (EVM) helps you evaluate the performance and design of the TFP401 using a DVI source. This board receives DVI data from the input source through a standard DVI cable to a TFP401 digital receiver. The TFP401 digital receiver converts the data to a 24-bit parallel format. The TFP401PZPEVM supports resolutions upto ultra extended graphics array (UXGA).

Pricing

Qty Price
+