See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $599.00
 

Adjust your quantity during checkout

TFP401PZPEVM-TFP401 165 MHz PanelBus™ TMDS DVI Receiver/Deserializer Evaluation Module

The TFP401PZPEVM board is used to evaluate the performance and design of the TFP401 using a DVI source. This board receives DVI data from the input source through a standard DVI cable to a TFP401, which converts the data to a 24-bit parallel format. The TFP401PZPEVM supports up to UXGA resolutions.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00