See datasheet for actual packaging/pinout drawings

Package | PIN:

PAP | 64

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 6.90
10 - 24 $ 6.21
25 - 99 $ 5.80
100 - 249 $ 5.20
250 - 499 $ 4.85
500 - 749 $ 4.22
750 - 999 $ 3.65
1000 - 9999 $ 3.58
  View datasheet for TFP410PAP View product folder for TFP410PAP

Adjust your quantity during checkout

TFP410PAP-165 MHz PanelBus™ TMDS DVI Transmitter/Serializer

The TFP410 device is a Texas Instruments PanelBus™ flat-panel display product, part of a comprehensive family of end-to-end DVI 1.0-compliant solutions, targeted at the PC and consumer electronics industry.

The TFP410 device provides a universal interface to allow a glueless connection to most commonly available graphics controllers. Some of the advantages of this universal interface include selectable bus widths, adjustable signal levels, and differential and single-ended clocking. The adjustable 1.1-V to 1.8-V digital interface provides a low-EMI, high-speed bus that connects seamlessly with 12-bit or 24-bit interfaces. The DVI interface supports flat-panel display resolutions up to UXGA at 165 MHz in 24-bit true color pixel format.

The TFP410 device combines PanelBus circuit innovation with TI’s advanced 0.18 µm EPIC-5 CMOS process technology and TI’s ultralow ground inductance PowerPAD package. The result is a compact 64-pin TQFP package providing a reliable, low-current, low-noise, high-speed digital interface solution.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00