See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PHP | 48

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

THS1408MPHPEP


Enhanced Product 14-Bit, 8 Msps Adc Single Ch., Diff. Input, Dsp/Up If, Pgmable Gain Amp

TI Store Price:

 
 
Qty.Price
1 - 9 $ 45.43
10 - 24 $ 43.38
25 - 99 $ 40.83
100 - 249 $ 37.51
250 - 499 $ 36.75
500 - 749 $ 34.96
750 - 999 $ 32.41
1000 - 9999 $ 29.00

Adjust your quantity during checkout

Texas Instruments THS1408MPHPEP

The THS1408 is a 14-bit, 3/8-MSPS single-supply analog-to-digital converter (ADC), with an internal reference, differential inputs, programmable input gain, and an on-chip sample and hold amplifier.

Implemented with a CMOS process, the device has outstanding price/performance and power/speed ratios. The THS1408 is designed for use with 3.3-V systems, and with a high-speed µP-compatible parallel interface, making it the first choice for solutions based on high-performance DSPs like the TI TMS320C6000 series.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00