See datasheet for actual packaging/pinout drawings

Package | PIN:

DGN | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 11.75
10 - 24 $ 10.57
25 - 99 $ 9.88
100 - 249 $ 8.86
250 - 499 $ 8.27
500 - 749 $ 7.19
750 - 999 $ 6.23
1000 - 9999 $ 6.10
  View datasheet for THS3001HVIDGN View product folder for THS3001HVIDGN

Adjust your quantity during checkout

THS3001HVIDGN-420-MHz Current-Feedback Amplifier

The THS3001 is a high-speed current-feedback operational amplifier, ideal for communication, imaging, and high-quality video applications. This device offers a very fast 6500-V/µs slew rate, a 420-MHz bandwidth, and 40-ns settling time for large-signal applications requiring excellent transient response. In addition, the THS3001 operates with a very low distortion of –96 dBc, making it well suited for applications such as wireless communication basestations or ultrafast ADC or DAC buffers.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00