Features for the THS3061EVM
- Power supply: single 10 to 30 Vdc, dual +/-5Vdc to +/-15Vdc
- Input impedance is 50W for V1in-, V1in+, and V2in+
- Load resistance is 1 Kw for each channel
- Connectors are -Vs, GND, +Vs, In+, In-, Out+, testpoints
- Input/Output connectors are SMA, and power connectors are banana
Description for the THS3061EVM
The THS3061EVM is designed to demonstrate the functionality and versatility of the device. The EVM is ready for power, input signal, and test instruments. Gain is adjustable by changing the feedback and gain resistors. The EVM has a default gain of (-1) or +2, depending upon which input is used.