THS3095EVM THS3095 evaluation module for single, high-voltage low-distortion op amp with power down angled board image

THS3095EVM

THS3095 evaluation module for single, high-voltage low-distortion op amp with power down

Pricing

Qty Price
+

Features for the THS3095EVM

  • Unity gain stable
  • Adjustable for inverting and noninverting gain configurations
  • SMA connectors on input and output ports
  • 50-Ω input and output impedance matching
  • Supply voltage range
    • Single supply 10 V to 30 V
    • Split supply ±5 V to ±15 V
  • Power supply via banana jack connectors
  • Ferrite beads on supply connections
  • Decoupling capacitors
  • Power-down function

Description for the THS3095EVM

The THS3095 evaluation module (EVM) provides a platform for evaluating the THS3095 high-voltage, low-distortion, high-speed, current-feedback amplifier. The user needs only power, input signal, and test instrument to operate the EVM.

Applications:

  • High-voltage arbitrary waveform
  • Power FET driver
  • Pin driver
  • VDSL line driver

Pricing

Qty Price
+