Features for the THS3096EVM
- Unity gain stable
- Power down
- Adjustable for inverting and non-inverting gain configurations
- SMA connectors on input and output ports
- 50 ohm input and output impedance matching
- Supply voltage range
- Single supply +10V to +30V
- Split supply +/-5.0 to +/-15.0V
- Power supply via banana jack connectors
- Ferrite beads on the supply connections
- Decoupling capacitors
Description for the THS3096EVM
The THS3096 evaluation module (EVM) User's Guide is included within the Datasheet.
The THS3096EVM provides a platform for evaluating the THS3096 dual, high-voltage, low distortion, high speed, current-feedback amplifier. The user needs only power, input signal, and test instruments to operate the EVM.
Applications:
- High-Voltage Arbitrary Waveform
- Power FET Driver
- Pin Driver
- VDSL Line Driver