See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGN | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

THS3120IDGN


Single, Low Noise, High Output Drive, 475mA Current-Feedback Amplifier with Power-down

TI Store Price:

 
 
Qty.Price
1 - 9 $ 8.44
10 - 24 $ 7.61
25 - 99 $ 6.99
100 - 249 $ 6.27
250 - 499 $ 5.78
500 - 749 $ 5.10
750 - 999 $ 4.51
1000 - 9999 $ 3.91

Adjust your quantity during checkout

Texas Instruments THS3120IDGN

The THS3120 and THS3121 are low-noise, high-voltage, high output current drive, current-feedback amplifiers designed to operate over a wide supply range of ±5 V to ±15 V for today's high-performance applications.

The THS3120 offers a power saving mode by providing a power-down pin for reducing the 7-mA quiescent current of the device, when the device is not active.

These amplifiers provide well-regulated ac performance characteristics. Most notably, the 0.1-dB flat bandwidth is exceedingly high, reaching beyond 90 MHz. The unity-gain bandwidth of 130 MHz allows for good distortion characteristics at 10 MHz. Coupled with high 1700-V/µs slew rate, the THS3120 and THS3121 amplifiers allow for high output voltage swings at high frequencies.

The THS3120 and THS3121 are offered in an SOIC-8 (D) package and an MSOP-8 (DGN) PowerPAD package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00