See datasheet for actual packaging/pinout drawings

Package | PIN:

DDA | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 10.75
10 - 24 $ 9.67
25 - 99 $ 9.03
100 - 249 $ 8.10
250 - 499 $ 7.56
500 - 749 $ 6.58
750 - 999 $ 5.69
1000 - 9999 $ 5.58
  View datasheet for THS3122IDDA View product folder for THS3122IDDA

Adjust your quantity during checkout

THS3122IDDA-Dual, High Output Current, 120-MHz Amplifier

The THS3122 and THS3125 are low-noise, high-speed current feedback amplifiers, with high output current drive. This makes them ideal for any application that requires low distortion over a wide frequency with heavy loads. The THS3122 and THS3125 can drive four serially-terminated video lines while maintaining a differential gain error less than 0.03%.

The high output drive capability of the THS3122 and THS3125 enables the devices to drive 50-Ω loads with low distortion over a wide range of output voltages:

  • –80-dBc THD at 2 VPP
  • –75-dBc THD at 8 VPP

The THS3122 and THS3125 operate from ±5-V to ±15-V supply voltages while drawing as little as 7.2 mA of supply current per channel. The THS3125 offers a low-power shutdown mode, reducing the supply current to only 370 µA. The THS3122 and THS3125 are packaged in SOIC, HSOP, and HTSSOP packages.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00