Features for the THS3202EVM
- Power Supply: Single 6.6 to 15 Vdc, dual +/-3Vdc to +/-7.5 Vdc
- Power supply ripple rejection
- Input impedance is 50Ω
- Decoupling capacitors
- Output load of 500Ω
- Connections: Vs-, GND, Vs+, Vin1+, Vin1-, Vin2+, Vin2-, Vout1, Vout2, and testpoints
- Input and Output signals are via SMA connectors, and power connectors are via banana plugs
Description for the THS3202EVM
The THS3202EVM provides a platform for developing dual amplifier circuits on the same board. The user needs only add power, input signal, and test instruments to operate the EVM. The user can change the feedback and gain resistors to change the gains.
The default configuration is:
- Channel 1: Gain = +2 or -1 (depending upon which input is connected to the signal source).
- Channel 2: Gain = +1.