See datasheet for actual packaging/pinout drawings


Package | PIN:

RGV | 16


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


DC to 650-MHz, Differential-to-Single-Ended, DAC Output Amplifier

TI Store Price:

1 - 9 $ 9.67
10 - 24 $ 8.72
25 - 99 $ 8.01
100 - 249 $ 7.18
250 - 499 $ 6.63
500 - 749 $ 5.84
750 - 999 $ 5.17
1000 - 9999 $ 4.49

Adjust your quantity during checkout

Texas Instruments THS3215IRGVT

The THS3215 combines the key signal-chain components required to interface with a complementary-current output, digital-to-analog converter (DAC). The flexibility provided by this two-stage amplifier system delivers the low distortion, dc-coupled, differential to single-ended signal processing required by a wide range of systems. The input stage buffers the DAC resistive termination, and converts the signal from differential to single-ended with a fixed gain of 2 V/V. The differential to single-ended output is available externally for direct use, and can also be connected through an RLC filter or attenuator to the input of an internal output power stage (OPS). The wideband, current-feedback, output power stage provides all pins externally for flexible gain setting.

An internal 2 × 1 multiplexer (mux) to the output power stage noninverting input provides an easy means to select between the internal differential-to-single-ended stage (D2S) output or an external input.

An optional on-chip midsupply buffer provides a wideband, low-output-impedance source for biasing during single-supply operation through the signal-path stages. This feature provides very simple biasing for single-supply, ac-coupled applications operating up to a maximum 15.8-V supply. An external input to this buffer allows for a dc error-correction loop, or a simple output dc offset feature.

A companion device, the THS3217, provides the same functional features at higher quiescent power and bandwidth. The THS3215 and the THS3217 support the emerging high-speed Texas Instruments DACs for AWG applications, such as the DAC38J82.

View datasheet
View product folder
Order SummaryEdit >
CD4042BE (5)$2.60
Subtotal: $2.60
Shipping & Handling: -
Total (USD): $2.60