THS3217EVM THS3217 Evaluation Module angled board image

THS3217EVM

THS3217 Evaluation Module

Pricing

Qty Price
+

Features for the THS3217EVM

  • Flexibility to evaluate performance of each sub-block within the system individually or evaluate full-system performance
  • Placeholders to insert filters at different points within the system to allow for more realistic end-application evaluation
  • Simple interface to the LMH3401 EVM to enable cable-less interface for fully-differential inputs
  • On-board switches allow quick reconfiguration of different functional modes

Description for the THS3217EVM

This evaluation module (EVM) is a demonstration fixture for the THS3217 wideband, differential DAC to single-ended line driver. The EVM provides 50-Ω input and output termination for easy evaluation with common 50-Ω test equipment. The THS3217EVM enables performance evaluation of each individual sub-block within the device. The PCB provides various flexible options to also test the THS3217 as a complete system. The EVM provides placeholders to insert filters at different points within the system to allow for more realistic end-application evaluation.

Pricing

Qty Price
+