See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

THS4001ID


270-MHz Voltage-Feedback Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.35
10 - 24 $ 4.82
25 - 99 $ 4.43
100 - 249 $ 3.97
250 - 499 $ 3.67
500 - 749 $ 3.23
750 - 999 $ 2.86
1000 - 9999 $ 2.48

Adjust your quantity during checkout

Texas Instruments THS4001ID

The THS4001 is a very high-performance, voltage-feedback operational amplifier especially suited for a wide range of video applications. The device is specified to operate over a wide range of supply voltages from ± 15 V to ± 2.5 V. With a bandwidth of 270 MHz, a slew rate of over 400V/us, and settling times of less than 30 ns, the THS4001 offers the unique combination of high performance in an easy to use voltage feedback configuration over a wide range of power supply voltages.

The THS4001 is stable at all gains for both inverting and noninverting configurations. It has a high output drive capability of 100 mA and draws

only 7.5 mA of quiescent current. Excellent professional video results can be obtained with the differential gain/phase performance of 0.04%/0.15° and 0.1 dB gain flatness to 60 MHz. For applications requiring low distortion, the THS4001 is ideally suited with total harmonic distortion of -72 dBc at f = 1 MHz.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00