See datasheet for actual packaging/pinout drawings


THS4011 High Speed Amplifier Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments THS4011EVM

The TI THS4011 high-speed operational amplifier evaluation module (EVM) is a complete, high-speed amplifier circuit. It consists of the TI THS4011 high-speed low-power operational amplifier IC, along with a small number of passive parts, mounted on a small circuit board measuring approximately 1.7 inches by 1.4 inches. The EVM uses standard SMA miniature RF connectors for inputs and outputs and is completely assembled, fully tested, and ready to use - just connect it to power, a signal source, and a load (if desired).

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00