See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 7.47
10 - 24 $ 6.72
25 - 99 $ 6.28
100 - 249 $ 5.63
250 - 499 $ 5.25
500 - 749 $ 4.57
750 - 999 $ 3.96
1000 - 9999 $ 3.88
  View datasheet for THS4012CD View product folder for THS4012CD

Adjust your quantity during checkout

THS4012CD-290-MHz Dual Low-Distortion Voltage-Feedback Amplifier, Dual

The THS4011 and THS4012 are high-speed, single/dual, voltage feedback amplifiers ideal for a wide range of applications. The devices offer good ac performance, with 290-MHz bandwidth, 310-V/µs slew rate, and 37-ns settling time (0.1%). These amplifiers have a high output drive capability of 110 mA and draw only 7.8-mA supply current per channel. For applications requiring low distortion, the THS4011/4012 operate with a total harmonic distortion (THD) of -80 dBc at f = 1 MHz. For video applications, the THS4011/4012 offer 0.1-dB gain flatness to 70 MHz, 0.006% differential gain error, and 0.01° differential phase error.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00