See datasheet for actual packaging/pinout drawings

Package | PIN:

DGN | 8

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 7.38
10 - 24 $ 6.64
25 - 99 $ 6.20
100 - 249 $ 5.56
250 - 499 $ 5.19
500 - 749 $ 4.51
750 - 999 $ 3.91
1000 - 9999 $ 3.83
  View datasheet for THS4021CDGN View product folder for THS4021CDGN

Adjust your quantity during checkout

THS4021CDGN-350-MHz Ultra-Low Noise Voltage-Feedback Amplifier

The THS4021 and THS4022 are ultralow voltage noise, high-speed voltage feedback amplifiers that are ideal for applications requiring low voltage noise, including communication and imaging. The single-amplifier THS4021 and the dual-amplifier THS4022 offer very good ac performance with 350-MHz bandwidth, 470-V/µs slew rate, and 40-ns settling time (0.1%). The THS4021 and THS4022 are stable at gains of 10 (-9) or greater. These amplifiers have a high drive capability of 100 mA and draw only 7.8-mA supply current per channel. With total harmonic distortion (THD) of -68 dBc at f = 1 MHz, the THS4021 and THS4022 are ideally suited for applications requiring low distortion.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00