See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGN | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

THS4022IDGN


350-MHz Low-Noise Voltage-Feedback Amplifier, Dual

TI Store Price:

 
 
Qty.Price
1 - 9 $ 12.87
10 - 24 $ 11.59
25 - 99 $ 11.11
100 - 249 $ 9.77
250 - 499 $ 9.35
500 - 749 $ 8.62
750 - 999 $ 7.77
1000 - 9999 $ 6.90

Adjust your quantity during checkout

Texas Instruments THS4022IDGN

The THS4021 and THS4022 are ultralow voltage noise, high-speed voltage feedback amplifiers that are ideal for applications requiring low voltage noise, including communication and imaging. The single-amplifier THS4021 and the dual-amplifier THS4022 offer very good ac performance with 350-MHz bandwidth, 470-V/µs slew rate, and 40-ns settling time (0.1%). The THS4021 and THS4022 are stable at gains of 10 (-9) or greater. These amplifiers have a high drive capability of 100 mA and draw only 7.8-mA supply current per channel. With total harmonic distortion (THD) of -68 dBc at f = 1 MHz, the THS4021 and THS4022 are ideally suited for applications requiring low distortion.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00