THS4032EVM THS4032 evaluation module for 100-MHz, dual-channel low-noise voltage-feedback amplifier angled board image

THS4032EVM

THS4032 evaluation module for 100-MHz, dual-channel low-noise voltage-feedback amplifier

Pricing

Qty Price
+

Features for the THS4032EVM

  • High bandwidth - 45MHz, -3 dB at +/-15 Vcc and gain = 4
  • +/-5 V to 15 V operation
  • Non-inverting single-ended inputs - inverting-capable through component change
  • Module gain set to 4 (non-inverting) - adjustable through component change
  • Nominal 50-ohm impedance inputs and outputs
  • Standard SMA input and output connectors
  • Good example of high-speed amplifier design and layout

Description for the THS4032EVM

The THS4032 dual high-speed operational amplifier evaluation module (EVM) is a complete dual high-speed amplifier circuit. It consists of the THS4032 dual low-noise high-speed operational amplifier IC, along with a small number of passive parts, mounted on a small circuit board measuring approximately 1.9 inch by 2.2 inch. The EVM uses standard SMA miniature RF connectors for inputs and outputs and is completely assembled, tested, and ready to use - just connect it to power, a signal source, and a load (if desired).

Pricing

Qty Price
+