See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGN | 8

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

THS4042IDGNR


165-MHz C-Stable Voltage-Feedback Amplifier, Dual

TI Store Price:

 
 
Qty.Price
1 - 9 $ 8.75
10 - 24 $ 7.87
25 - 99 $ 7.35
100 - 249 $ 6.59
250 - 499 $ 6.15
500 - 749 $ 5.36
750 - 999 $ 4.64
1000 - 9999 $ 4.54

Adjust your quantity during checkout

Texas Instruments THS4042IDGNR

The THS4041 and THS4042 are single/dual, high-speed voltage feedback amplifiers capable of driving any capacitive load. This makes them ideal for a wide range of applications including driving video lines or buffering ADCs. The devices feature high 165-MHz bandwidth and 400-V/usec slew rate. The THS4041/2 are stable at all gains for both inverting and noninverting configurations. For video applications, the THS4041/2 offer excellent video performance with 0.01% differential gain error and 0.01° differential phase error. These amplifiers can drive up to 100 mA into a 20- load and operate off power supplies ranging from ±5V to ±15V. View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00