See datasheet for actual packaging/pinout drawings

THS4052EVM


THS4052 High Speed Amplifier Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments THS4052EVM

The THS4052 dual high-speed operational amplifier evaluation module (EVM) is a complete dual high-speed amplifier circuit. It consists of the TI THS4052 dual low-noise high-speed operational amplifier IC, along with a small number of passive parts, mounted on a small circuit board measuring approximately 1.9 inch by 2.2 inch. The EVM uses standard SMA miniature RF connectors for inuts and outputs and is completely assembled, tested, and ready to use - just connect it to power, a signal source, and a load (if desired).

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00