See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

THS4061CD


180-MHz High Output Drive Voltage-Feedback Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.84
10 - 24 $ 3.46
25 - 99 $ 3.22
100 - 249 $ 2.82
250 - 499 $ 2.65
500 - 749 $ 2.25
750 - 999 $ 1.90
1000 - 9999 $ 1.81

Adjust your quantity during checkout

Texas Instruments THS4061CD

The THS4061 and THS4062 are general-purpose, single/dual, high-speed voltage feed-back amplifiers ideal for a wide range of applications including video, communication, and imaging. The devices offer very good ac performance with 180-MHz bandwidth, 400-V/µs slew rate, and 40-ns settling time (0.1% ). The THS4061/2 are stable at all gains for both inverting and noninverting configurations. These amplifiers have a high output drive capability of 115 mA and draw only 7.8 mA supply current per channel. Excellent professional video results can be obtained with the low differential gain/phase errors of 0.02%/0.02° and wide 0.1 db flatness to 75 MHz. For applications requiring low distortion, the THS4061/2 is ideally suited with total harmonic distortion of –72 dBc at f = 1 MHz.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00