See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGN | 8

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

THS4061CDGNR


180-MHz High Output Drive Voltage-Feedback Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.20
10 - 24 $ 2.88
25 - 99 $ 2.69
100 - 249 $ 2.35
250 - 499 $ 2.21
500 - 749 $ 1.87
750 - 999 $ 1.58
1000 - 9999 $ 1.51

Adjust your quantity during checkout

Texas Instruments THS4061CDGNR

The THS4061 and THS4062 are general-purpose, single/dual, high-speed voltage feed-back amplifiers ideal for a wide range of applications including video, communication, and imaging. The devices offer very good ac performance with 180-MHz bandwidth, 400-V/µs slew rate, and 40-ns settling time (0.1% ). The THS4061/2 are stable at all gains for both inverting and noninverting configurations. These amplifiers have a high output drive capability of 115 mA and draw only 7.8 mA supply current per channel. Excellent professional video results can be obtained with the low differential gain/phase errors of 0.02%/0.02° and wide 0.1 db flatness to 75 MHz. For applications requiring low distortion, the THS4061/2 is ideally suited with total harmonic distortion of –72 dBc at f = 1 MHz.

View datasheet
View product folder
Order SummaryEdit >
LAUNCHXL-F28027 (1)$17.05
Subtotal: $17.05
Shipping & Handling: -
Total (USD): $17.05