See datasheet for actual packaging/pinout drawings

THS4061EVM


THS4061 High Speed Amplifier Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments THS4061EVM

The TI THS4061 High-Speed Operational Amplifier Evaluation Module (EVM) is a complete high-speed amplifier circuit. It consists of the TI THS4061 High-Speed, Low-Power Operational Amplifier IC, along with a small number of passive parts, mounted on a small circuit board measuring approximately 1.7 inch by 1.4 inch. The EVM uses standard SMA miniature RF connectors for inputs and outputs and is completely assembled, fully tested, and ready to use - just connect it to power, a signal source, and a load (if desired).

Order SummaryEdit >
UCC21520ADW (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00