See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.36
10 - 24 $ 3.03
25 - 99 $ 2.82
100 - 249 $ 2.47
250 - 499 $ 2.31
500 - 749 $ 1.97
750 - 999 $ 1.66
1000 - 9999 $ 1.58
  View datasheet for THS4081CD View product folder for THS4081CD

Adjust your quantity during checkout

THS4081CD-175-MHz Low-Power Voltage-Feedback Amplifier

The THS4081 and THS4082 are ultralow-power, high-speed voltage feedback amplifiers that are ideal for communication and video applications. These amplifiers operate off of a very low 3.4-mA quiescent current per channel and have a high output drive capability of 85 mA. The signal-amplifier THS4081 and the dual-amplifier THS4082 offer very good ac performance with 175-MHz bandwidth, 230-V/us slew rate, and 43-ns settling time (0.1%). With total harmonic distortion (THD) of \x9664 dBc at f = 1 MHz, the THS4081 and THS4082 are ideally suited for applications requiring low distortion.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00