See datasheet for actual packaging/pinout drawings

THS4120EVM


THS4120 Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments THS4120EVM

THS4120 Evaluation Board is a fully-populated board. The outputs (Vo+ and Vo-) can be tested differentially or single-ended. Gain is set to one, and can be changed by changing the ratios of the feedback and gain resistors. Each input is terminated with a 50 ohm resistor to provide correct line-impedance matching.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00