See datasheet for actual packaging/pinout drawings

THS4121EVM


Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments THS4121EVM

The THS4121 Evaluation Board is a fully populated single-ended input/differential-output amplifier board designed for easy evaluation of the THS4121. The outputs(Vo+ and Vo-) may be tested differentially or single-ended. Gain is set to one, and can be changed by changing the ratios of the feedback and gain resistors (please see device data sheet for recommended resistor values). Each input is terminated with a 50 ohm resistor to provide correct line-impedance matching.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00