See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGN | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

THS4121IDGNR


3.3 V, 100 MHz, 43 V/us, Fully Differential CMOS Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.45
10 - 24 $ 4.01
25 - 99 $ 3.74
100 - 249 $ 3.35
250 - 499 $ 3.13
500 - 749 $ 2.72
750 - 999 $ 2.36
1000 - 9999 $ 2.31

Adjust your quantity during checkout

Texas Instruments THS4121IDGNR

The THS412x is one in a family of fully differential-input, differential-output devices fabricated using Texas Instruments’ state-of-the-art submicron CMOS process.

The THS412x consists of a true fully-differential signal path from input to output. This results in excellent common-mode noise rejection and improved total harmonic distortion.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00