See datasheet for actual packaging/pinout drawings

THS4211EVM-UG


THS4211 Evaluation Module with Unity Gain

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments THS4211EVM-UG

The THS4211EVM and THS4215EVM are designed to demonstrate the functionality and versatility of the device. There are three versions of the EVM: gains >+2/-1 with shutdown (THS4215EVM), gains >+2/-1 without shutdown (THS4211EVM), and noninverting unity gain configuration w/o shutdown(THS4211EVM-UG). The EVM is ready for power, input signal, and test instruments. Gain is adjustable by changing the feedback and gain resistors.

Order SummaryEdit >
CC2650STK (1)$29.00
Subtotal: $29.00
Shipping & Handling: -
Total (USD): $29.00