See datasheet for actual packaging/pinout drawings

Package | PIN:

DGN | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.51
10 - 24 $ 3.16
25 - 99 $ 2.94
100 - 249 $ 2.58
250 - 499 $ 2.42
500 - 749 $ 2.05
750 - 999 $ 1.73
1000 - 9999 $ 1.66
  View datasheet for THS4222DGN View product folder for THS4222DGN

Adjust your quantity during checkout

THS4222DGN-Low-Distortion High-Speed Rail-to-Rail Output

The THS4222 family is a set of rail-to-rail output single, dual, and triple low-voltage, high-output swing, low-distortion high-speed amplifiers ideal for driving data converters, video switching or low distortion applications. This family of voltage feedback amplifiers can operate from a single 15-V power supply down to a single 3-V power supply while consuming only 14 mA of quiescent current per channel. In addition, the family offers excellent ac performance with 230-MHz bandwidth, 975-V/µs slew rate and harmonic distortion (THD) at –90 dBc at 5 MHz.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00