See datasheet for actual packaging/pinout drawings

Package | PIN:

DGN | 8

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 10.29
10 - 24 $ 9.26
25 - 99 $ 8.65
100 - 249 $ 7.76
250 - 499 $ 7.24
500 - 749 $ 6.30
750 - 999 $ 5.45
1000 - 9999 $ 5.34
  View datasheet for THS4271MDGNREP View product folder for THS4271MDGNREP

Adjust your quantity during checkout

THS4271MDGNREP-Enhanced Product Low Noise High Slew Rate Unity Gain Stable Voltage Feedback Amplifier

The THS4271 is a low-noise, high slew rate, unity gain stable voltage-feedback amplifier designed to run from supply voltages as low as 5 V. The combination of low-noise, high slew rate, wide bandwidth, low distortion, and unity gain stability make the THS4271 a high performance device across multiple ac specifications.

Designers using the THS4271 are rewarded with higher dynamic range over a wider frequency band without the stability concerns of decompensated amplifiers. The devices are available in SOIC, MSOP with PowerPAD™, and leadless MSOP with PowerPAD™ packages.

The THS4271 may have low-level oscillation when the die temperature (also known as the junction temperature) exceeds +60°C and is not recommended for new designs. For more information, see Maximum Die Temperature to Prevent Oscillation.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00