THS4281EVM THS4281 Evaluation Module angled board image

THS4281EVM

THS4281 Evaluation Module

Pricing

Qty Price
+

Features for the THS4281EVM

  • Very Low Quiescent Current
  • Adjustable for inverting and non-inverting gain configurations
  • SMA connectors on input and output ports
  • 50 ohm input and output impedance matching
  • Supply voltage range:
    • Single - 2.7 V to 15 V
    • Dual - ±1.35-V to ±7.5-V
  • Power supply via banana jack connectors
  • Ferrite beads on the supply connections
  • Decoupling capacitors

Description for the THS4281EVM

The THS4281 evaluation module (EVM) User's Guide is included within the Datasheet.

The THS4281EVM provides a platform for evaluating the THS4281 dual, very low-power, high-speed, rail-to-rail input and output, voltage-feedback amplifier. The user needs only power, input signal, and test instruments to operate the EVM.

Applications:

  • Portable/Battery-Powered Applications
  • High Channel Count Systems
  • ADC Buffer
  • Active Filters
  • Current Sensing

Pricing

Qty Price
+