See datasheet for actual packaging/pinout drawings


THS4302 Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments THS4302EVM

This EVM is used for testing the THS4302. It is fully populated, ready for testing-just add power, signal source, and monitoring instruments. The gain is not configurable as the THS4302 is internally configured for a fixed gain of +5. Thus, SMA connector is only to the non-inverting input. The inverting input is grounded. The input and output are terminated with 50 ohms, but termination can be configured to meet any application requirement. This EVM is configured with a jumper to implement power-down.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00