THS4304DBVEVM THS4304 Evaluation Module for DBV Package angled board image

THS4304DBVEVM

THS4304 Evaluation Module for DBV Package

Pricing

Qty Price
+

Features for the THS4304DBVEVM

  • Configured with 50 ohms input/output impedance
  • Adjustable for inverting and non-inverting gain configurations
  • Power Supply: ±2.5 Vdc, or single +5Vdc
  • Connectors: +Vs, GND, -Vs, J1, J2, testpoints
  • Input and Output signals are via SMA connectors
  • Power connectors are via banana plugs
  • Ferrite beads on the supply connections
  • Decoupling capacitors

Description for the THS4304DBVEVM

THS4304EVM Evaluation Module for DBV Package

The THS4304 evaluation module (EVM) User's Guide is included within the Datasheet.

This EVM is used for testing the THS4304. It is fully populated, ready for testing-just add power, signal source, and monitoring instruments. The gain is configurable, and is configured for a gain of +2. The input and output provide 50 ohm termination.

Pricing

Qty Price
+