See datasheet for actual packaging/pinout drawings

Package | PIN:

DBV | 5

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 5.34
10 - 24 $ 4.81
25 - 99 $ 4.49
100 - 249 $ 4.02
250 - 499 $ 3.76
500 - 749 $ 3.27
750 - 999 $ 2.83
1000 - 9999 $ 2.77
  View datasheet for THS4304DBVT View product folder for THS4304DBVT

Adjust your quantity during checkout

THS4304DBVT-Wideband Operational Amplifier

The THS4304 is a wideband, voltage-feedback operational amplifier designed for use in high-speed analog signal-processing chains operating with a single 5-V power supply. Developed in the BiCom3 silicon germanium process technology, the THS4304 offers best-in-class performance using a single 5-V supply as opposed to previous generations of operational amplifiers requiring ±5-V supplies.

The THS4304 is a traditional voltage-feedback topology that provides the following benefits: balanced inputs, low offset voltage and offset current, low offset drift, high common mode and power supply rejection ratio.

The THS4304 is offered in 8-pin MSOP package (DGK), the 8-pin SOIC package (D), and the space-saving 5-pin SOT-23 package (DBV).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00