See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

THS4304DGKEVM-THS4304 Evaluation Module for DGK Package

THS4304EVM Evaluation Module for DGK Package

The THS4304 evaluation module (EVM) User's Guide is included within the Datasheet.

This EVM is used for testing the THS4304. It is fully populated, ready for testing-just add power, signal source, and monitoring instruments. The gain is configurable, and is configured for a gain of +2. The input and output provide 50 ohm termination.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00