THS4501EVM THS4501 evaluation module angled board image

THS4501EVM

THS4501 evaluation module

Pricing

Qty Price
+

Features for the THS4501EVM

  • +5V to ±5V supply voltage range
  • Single-ended and fully differential input capability
  • Single-ended and fully differential output capability
  • Footprints for anti-aliasing filter implementation
  • Footprints for low pass filter implementation
  • A good example of high-speed amplifier PCB design and layout

Description for the THS4501EVM

The THS4501 evaluation board is capable of evaluating different gain configurations by changing feedback and gain setting resistors. This board comes fully populated with all components except transformer. The default configuration assumes a 50 ohm signal source and contains a termination resistor R1 for the source.

Pricing

Qty Price
+