See datasheet for actual packaging/pinout drawings

Package | PIN:

DGK | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 10.47
10 - 24 $ 9.42
25 - 99 $ 8.80
100 - 249 $ 7.89
250 - 499 $ 7.36
500 - 749 $ 6.41
750 - 999 $ 5.55
1000 - 9999 $ 5.43
  View datasheet for THS4501IDGK View product folder for THS4501IDGK

Adjust your quantity during checkout

THS4501IDGK-High-Speed Fully Differential Amplifier, +/-5 V

The THS4500 and THS4501 are high-performance fully differential amplifiers from Texas Instruments. The THS4500, featuring power-down capability, and the THS4501, without power-down capability, set new performance standards for fully differential amplifiers with unsurpassed linearity, supporting 14-bit operation through 40 MHz. Package options include the SOIC-8 and the MSOP-8 with PowerPAD for a smaller footprint, enhanced ac performance, and improved thermal dissipation capability.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00