See datasheet for actual packaging/pinout drawings

Package | PIN:

DGN | 8

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 9.55
10 - 24 $ 8.59
25 - 99 $ 8.02
100 - 249 $ 7.19
250 - 499 $ 6.71
500 - 749 $ 5.84
750 - 999 $ 5.06
1000 - 9999 $ 4.96
  View datasheet for THS4503CDGNR View product folder for THS4503CDGNR

Adjust your quantity during checkout

THS4503CDGNR-High-Speed Fully-Differential Amplifiers

The THS4502 and THS4503 are high-performance fully differential amplifiers from Texas Instruments. The THS4502, featuring power-down capability, and the THS4503, without power-down capability, set new performance standards for fully differential amplifiers with unsurpassed linearity, supporting 14-bit operation through 40 MHz. Package options include the 8-pin SOIC and the 8-pin MSOP with PowerPAD for a smaller footprint, enhanced ac performance, and improved thermal dissipation capability.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00