See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGN | 8

Temp:

S (-55 to 60)

ECO Plan:

Green (RoHS & no Sb/Br)

THS4503MDGNREP


Enhanced Product Wideband Low-Distortion Fully Differential Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 11.40
10 - 24 $ 10.60
25 - 99 $ 10.23
100 - 249 $ 8.93
250 - 499 $ 8.50
500 - 749 $ 7.82
750 - 999 $ 6.96
1000 - 9999 $ 6.96

Adjust your quantity during checkout

Texas Instruments THS4503MDGNREP

The THS4503 is a high-performance fully differential amplifier from Texas Instruments. The THS4503, without power-down capability, set new performance standards for fully differential amplifiers with unsurpassed linearity, supporting 14-bit operation through 40 MHz. Package options include the 8-pin MSOP with PowerPAD™ for a smaller footprint, enhanced ac performance, and improved thermal dissipation capability.

WARNING: The THS4503 may have low-level oscillation when the die temperature (also known as the junction temperature) exceeds 60°C. These devices are not recommended for new designs where the die temperature is expected to exceed 60°C. For more information, see Maximum Die Temperature to Oscillation.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00