See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 5.41
10 - 24 $ 4.87
25 - 99 $ 4.55
100 - 249 $ 4.08
250 - 499 $ 3.80
500 - 749 $ 3.31
750 - 999 $ 2.87
1000 - 9999 $ 2.81
  View datasheet for THS4504D View product folder for THS4504D

Adjust your quantity during checkout

THS4504D-Wideband, Low Distortion Fully Differential Amplifier with Shutdown

The THS4504 and THS4505 are high-performance, fully differential amplifiers from Texas Instruments. The THS4504, featuring power-down capability, and the THS4505, without power-down capability, set new performance standards for fully differential amplifiers with unsurpassed linearity, supporting 12-bit operation through 40 MHz. Package options include the SOIC-8 and the MSOP-8 with PowerPAD for a smaller footprint, enhanced ac performance, and improved thermal dissipation capability.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00