See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGK | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

THS4504DGK


Wideband, Low Distortion Fully Differential Amplifier with Shutdown

TI Store Price:

 
 
Qty.Price
1 - 9 $ 6.05
10 - 24 $ 5.46
25 - 99 $ 5.01
100 - 249 $ 4.50
250 - 499 $ 4.15
500 - 749 $ 3.66
750 - 999 $ 3.24
1000 - 9999 $ 2.81

Adjust your quantity during checkout

Texas Instruments THS4504DGK

The THS4504 and THS4505 are high-performance, fully differential amplifiers from Texas Instruments. The THS4504, featuring power-down capability, and the THS4505, without power-down capability, set new performance standards for fully differential amplifiers with unsurpassed linearity, supporting 12-bit operation through 40 MHz. Package options include the SOIC-8 and the MSOP-8 with PowerPAD for a smaller footprint, enhanced ac performance, and improved thermal dissipation capability.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00