THS4509RGT Eval 1 EVM is an evaluation Module for the RGT (16 pin leadless QFN) package.
The THS4509RGT Eval 1 EVM is designed to demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured for a gain of 10dB and 50 ohm input and output termination for connection to common lab test equipment.
The THS4509RGT Eval 1 evaluation module (EVM) User's Guide is included within the Datasheet.