See datasheet for actual packaging/pinout drawings

Package | PIN:

RGT | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 8.87
10 - 24 $ 8.25
25 - 99 $ 7.96
100 - 249 $ 6.96
250 - 499 $ 6.62
500 - 749 $ 6.09
750 - 999 $ 5.47
1000 - 9999 $ 5.45
  View datasheet for THS4511RGTT View product folder for THS4511RGTT

Adjust your quantity during checkout

THS4511RGTT-Wideband, Low Noise, Low Distortion Fully Differential Amplifier

The THS4511 is a wideband, fully-differential operational amplifier designed for single-supply 5-V data-acquisition systems. It has very low noise at 2 nV/√Hz, and extremely low harmonic distortion of –72 dBc HD2 and –87 dBc HD3 at 70 MHz with 2 VPP, G = 0 dB, and 200- load. Slew rate is very high at 4900 Vµs and with settling time of 3.3 ns to 1% (2 V step) it is ideal for pulsed applications. It is designed for minimum gain of 0 dB.

To allow for dc coupling to analog-to-digital converters (ADCs), its unique output common-mode control circuit maintains the output common-mode voltage within 5-mV offset (typical) from the set voltage, when set within ±0.5 V of midsupply. The common-mode set point is set to midsupply by internal circuitry, which may be over-driven from an external source.

The THS4511 is a high-performance amplifier that has been optimized for use in 5-V single-supply data acquisition systems. The output has been optimized for best performance with its common-mode voltages set to midsupply, and the input has been optimized for performance over a wide range of common-mode input voltages. High performance at a low power-supply voltage enables single-supply 5-V data-acquisition systems while minimizing component count.

The THS4511 is offered in a quad, 16-pin leadless QFN package (RGT), and is characterized for operation over the full industrial temperature range from –40°C to +85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00