See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGK | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

THS4531IDGK


Ultra low power 0.25mA, RRO, fully differential amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.27
10 - 24 $ 2.94
25 - 99 $ 2.74
100 - 249 $ 2.40
250 - 499 $ 2.25
500 - 749 $ 1.91
750 - 999 $ 1.61
1000 - 9999 $ 1.54

Adjust your quantity during checkout

Texas Instruments THS4531IDGK

The THS4531 is a low-power, fully-differential op amp with input common-mode range below the negative rail and rail-to-rail output. The device is designed for low-power data acquisition systems and high density applications where power consumption and dissipation is critical.

The device features accurate output common-mode control that allows for dc coupling when driving analog-to-digital converters (ADCs). This control, coupled with the input common-mode range below the negative rail and rail-to-rail output, allows for easy interface from single-ended ground-referenced signal sources to successive-approximation registers (SARs), and delta-sigma (ΔΣ) ADCs using only single-supply 2.5-V to 5-V power. The THS4531 is also a valuable tool for general-purpose, low-power differential signal conditioning applications.

The THS4531 is characterized for operation over the extended industrial temperature range from –40°C to +125°C. The following package options are available:

  • 8-pin SOIC (MSOP) and VSSOP (D and DGK)
  • 10-pin WQFN (RUN)
View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00